L-com

Bulgin Panel Mount Female Circular Outlet, 8 Poles

  • Picture of Bulgin Panel Mount Female Circular Outlet, 8 Poles
Picture of Bulgin Panel Mount Female Circular Outlet, 8 Poles
SKU PX0957/S
Available to Ship 50
Quantity Price
1 - 24 $30.79
25 - 49 $29.25
50 - 99 $27.71
100 + Call Us
Price $30.79

All Prices are in US Dollars and do not include duties



Bulgin's PX0957/S is a panel mount circular connector outlet with socket gender configuration. The panel-mounted circular outlet is designed to operate within a temperature range of -20 to 70 deg C. This socket outlet with black insert has a maximum voltage of 250 V and a solder type termination. Make your online purchase right now to take advantage of our same-day shipping.

The Bulgin PX0957/S UL94HB-rated circular connector outlet from L-com is suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. Our panel mount outlet is made of polyamide and has brass contact material with tin plating. Additional specs and dimensions for this panel mount circular outlet can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of circular connector outlets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect solder type panel mount circular outlet for your requirements.


Features
  • 8 Poles
  • Mates with PX0551, PX0959/P and PX0959/P/PC
  • 4.8mm Tabs/solder
  • 6A, 250V AC (per Pin)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.