L-com

Fiber Optic Sensor Amplifier - Single output PNP with light compensation

  • Picture of Fiber Optic Sensor Amplifier -  Single output PNP with light compensation
Picture of Fiber Optic Sensor Amplifier -  Single output PNP with light compensation
SKU FOACAMPC1PH
Available to Ship 11
Quantity Price
1 - 9 $237.99
10 - 24 $228.47
25 - 99 $218.95
100 + Call Us
Price $237.99

All Prices are in US Dollars and do not include duties



L-Com’s Fiber Optic Sensor Amplifier FOACAMPC1PH is in stock and ready to ship on the same day of order. The fiber optic amplifier sensor is a high speed, single (PNP) output fiber optical amplifier, also referred to as a fiber sensor. The single PNP with light compensation sensor amplifier is typically mounted to a DIN rail, the unit comes with an adapter for easy mounting to a wall or panel. The standard easy-to-read single digital display allows for simultaneous viewing of signal and threshold levels, making for convenient setup and performance at a glance. These IOT proximity sensor amplifiers have fast response time and allows for detection of small objects. Our IOT proximity sensor specialists are ready and available to answer any questions you may have on the FOACAMPC1PH fiber optic sensor amplifier. The fiber optic sensor amplifier is a single output PNP with light compensation IOT proximity sensor. The single output PNP optical amplifier is easy to mount and durable. Contact L-Com’s expert technical support for assistance with the fiber optic IOT proximity sensor amplifier or any IOT proximity sensor. Download our FOACAMPC1PH datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor amplifier will be exact to your specification. The fiber sensor amplifier FOACAMPC1PH from L-Com is used in conjunction with L-com fiber optic sensor cables. The resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast, accurate sensing is critical. Order your fiber optic amplifier FOACAMPC1PH today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Single PNP output
  • Automatic light compensation
  • Teaching mode
  • Customized sensing distance
  • Dual digital diplay
  • Adjustable response time

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage
  • Warehouse automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.