L-com

Outdoor rated SM ODVA to Duplex LC/APC, OSP Jacket 1M Cable Assembly

  • Picture of Outdoor rated SM ODVA to Duplex LC/APC, OSP Jacket 1M Cable Assembly
Picture of Outdoor rated SM ODVA to Duplex LC/APC, OSP Jacket 1M Cable Assembly
SKU FOA1OJD8-001M
Available to Ship Call us
Quantity Price
1 - 24 $27.19
25 - 49 $25.83
50 - 99 $24.47
100 + Call Us
Price $27.19

All Prices are in US Dollars and do not include duties



The L-com FOA1OJD8-001M is a fiber optic cable assembly. The FOA1OJD8-001M has ODVA to Duplex LC/APC connectors for single mode fiber. It features 5.0 mm LSZH SM G.657.A1 optical cable type with cable length 1 m. The L-com FOA1OJD8-001M is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • IP67 Outdoor Rated
  • ODVA Compatible
  • LC Breakout: 350mm length, 3mm steel micro armor
  • OSP operating temperature -40C to 70C
  • 5mm LSZH (UV) Jacket

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.