We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Outdoor rated MM (Beige) 62.5/125 ODVA LCUPC to ODVA LCUPC, OSP Jacket 5M Cable Assembly

SKU FOA2OOD8-005M
Available to Ship 9
Quantity Price
1 - 9 $43.59
10 - 24 $41.85
25 - 99 $40.10
100 + Call Us
Price $43.59

All Prices are in US Dollars and do not include duties



The L-com FOA2OOD8-005M is a fiber optic cable assembly. The FOA2OOD8-005M has ODVA LC/UPC to ODVA LC/UPC connectors for Multimode 62.5/125 um fiber. It features 5.0 mm LSZH MM OM3 50/125um optical cable type with cable length 5 m . The L-com FOA2OOD8-005M is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • IP67 Outdoor Rated
  • ODVA Compatible
  • OSP operating temperature -40C to 70C
  • 5mm LSZH (UV) Jacket

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.