L-com

Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels

  • Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
Picture of Outdoor Fiber Enclosure Wall Mount, 48 Ports, Empty with Splice Tray & Adapter panels
SKU LCWB-48-WP
Available to Ship 18
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us
Price $219.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCWB-48-WP, an outdoor single door fiber optic distribution management enclosure designed to withstand the rigors of outdoor environments. With a waterproof IP55 rating and a secure door featuring a gasket seal, the L-com LCWB-48-WP termination enclosure provides ultimate protection against moisture and dust ingress, ensuring reliable connectivity in outdoor installations. Crafted from durable SPCC Stainless Steel, it offers robust housing for your fiber optic connections, making it ideal for various outdoor applications, including FTTH access networks, telecommunication networks, CATV networks, LAN deployments, and data centers.

Equipped with 6 port adapter panels, splice tray, and fiber management rings, the L-com LCWB-48-WP supports SC, ST, FC, & LC duplex adapters, providing versatility to accommodate different types of connections. Its low-profile design and secure lid latch, accompanied by a set of 2 keys, offer added security for your network infrastructure. With an operational temperature range of -40°C to 60°C, this fiber optic termination enclosure ensures consistent performance even in extreme weather conditions, making it a reliable choice for outdoor fiber optic deployments.

In summary, the L-com LCWB-48-WP is a comprehensive outdoor fiber enclosure solution, featuring a durable construction, and versatile support for various adapter types. Whether for FTTH access networks, telecommunication networks, or data centers, this wall-mountable outdoorenclosure offers unparalleled durability, security, and performance, making it an ideal choice for outdoor fiber optic installations.


Features
  • Low profile outdoor fiber optic wall mount enclosure
  • SPCC Stainless Steel
  • 48 ports, includes 6 port adapter panels, splice tray, fiber management rings
  • Accomodates SC, ST, FC, & LC duplex adapters
  • Fiber management rings ensure bend radius larger than 40mm
  • Waterproof IP 55
  • Secure lid latch, set of 2 keys
  • Operational temp -40°C to 60°C

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • LAN (Local Area Network) deployments
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.