L-com

Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails

  • Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
  • Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
  • Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
  • Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
  • Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
Picture of Outdoor Fiber Enclosure Wall Mount with 48 LC/APC Duplex Adapters & 96 LC/APC Pigtails
SKU LCWB-48LCAP-WP
Available to Ship 10
Quantity Price
1 - 9 $451.99
10 - 24 $433.91
25 - 99 $415.83
100 + Call Us
Price $451.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCWB-48LCAP-WP, an outdoor single door fiber optic distribution management enclosure designed to withstand harsh environmental conditions while ensuring reliable connectivity. With a robust waterproof IP55 rating and a door with gasket seal, this fiber enclosure offers ultimate protection against moisture and dust, making it ideal for outdoor fiber optic installations in FTTH access networks, telecommunication networks, CATV networks, and data communications networks. All the cross-connectivity functions of splicing, termination, and fiber optic distribution for your plant, backbone and in-building fiber cabling can be included in the termination enclosures to protect and ease the organization of your installations.

Crafted from durable SPCC Stainless Steel, this low-profile fiber optic enclosure comes with 48 LC/APC duplex adapters installed with 96 LC/APC single mode 2.0mm pigtails ready for splicing, providing ample capacity for fiber optic connections. Its fiber management rings ensure a bend radius larger than 40mm, promoting efficient cable management and minimizing signal loss. Plus, the secure lid latch, coupled with a set of 2 keys, guarantees added security for your network infrastructure.

Engineered for versatility and reliability, L-com’s LCWB-48LCAP-WP operates flawlessly in temperatures ranging from -40°C to 60°C, ensuring consistent performance even in extreme weather conditions. Whether for LAN deployments, data centers, or demanding outdoor applications, the L-com LCWB-48LCAP-WP fiber optic enclosure delivers unparalleled durability, security, and performance to meet your networking needs.


Features
  • Low profile outdoor fiber optic wall mount enclosure
  • SPCC Stainless Steel
  • Includes 48 LC/APC duplex adapters and 96 LC/APC 2.0mm pigtails
  • Fiber management rings ensure bend radius larger than 40mm
  • Waterproof IP 55
  • Secure lid latch, set of 2 keys
  • Operational temp -40°C to 60°C

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • LAN (Local Area Network) deployments
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.