L-com

Outdoor Fiber Enclosure Wall Mount 24 SC/UPC 0.9mm Single mode Pigtails

  • Picture of Outdoor Fiber Enclosure Wall Mount 24 SC/UPC 0.9mm Single mode Pigtails
Picture of Outdoor Fiber Enclosure Wall Mount 24 SC/UPC 0.9mm Single mode Pigtails
SKU LCWB-24SC-WP
Available to Ship 25
Quantity Price
1 - 9 $321.99
10 - 24 $309.11
25 - 99 $296.23
100 + Call Us
Price $321.99

All Prices are in US Dollars and do not include duties



Indoor/Outdoor Wall Mounted, Single Door Fiber Optic Distribution Management cross connect Enclosure is ideal for end terminations of fiber optic runs in residential or commercial buildings. The LCWB-24SC-WP comes with 24 Simplex SC/UPC Couplers installed with 24x SC/UPC Single mode Pigtails ready for splicing.

In addition to the fiber pigtails and couplers the LCWB-24SC-WP comes with a fiber optic splice tray & cable management which helps maintain a bend radius greater than 1.6 in [40mm]

This Wall Mounted configuration permits positive fiber management, connectivity and distribution 24 incoming Fiber Optic cables channels. All the cross connectivity functions of Splicing, Termination, and Interconnection for your plant, backbone and in-building fiber cabling can be included in the enclosures to protect and ease the organization of your installations. This Wall Mount enclosure provides a professional economical solution for protection of critical network components. This IP54 rated enclosure is fabricated of SPCC steel and includes door with a gasket seal, secure latch & rubber grommets for cable entry and exit to provide easy access. Offering protection from moisture damage in stand-alone locations outdoors as well as in network closets.

Features
  • Painted Carbon Steel
  • Low Profile Wall Mounted Fiber Enclosure
  • 24 Simplex SC/UPC Couplers & 24 SC/UPC Pigtails included
  • Routing guides to limit bend radius and enhance strain-relief control
  • Waterproof IP54 design with gasket seal and secure lid latch with a set of 2-keys

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.