L-com

Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus

  • Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
  • Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
  • Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
  • Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
  • Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
Picture of Open Source PLC Arduino Ethernet 58 I/Os Analog/Digital Plus
SKU PLCARD58DP
Available to Ship 8
Quantity Price
1 - 9 $605.00
10 - 24 $592.90
25 - 99 $580.80
100 + Call Us
Price $605.00

All Prices are in US Dollars and do not include duties



The L-com PLCARD58DP is a programmable logic controller (PLC) that is designed for process controls, plant automation, transportation and traffic systems, food and beverage, building, agricultural, and home automation industries. Our PLC has open source programming that has eliminated software licensing and brings low-cost solutions to automation controls. This industrial controller is easy to setup and install and has resilient, stable performance.

L-com’s controller is an analog/digital plus PLC that is used in industrial applications to accept I/O (input/output) or sensors and power as inputs and deliver outputs to actuators and HMIs based on computer programs. The Programmable Logic Controller has a 58 (input/output) and is programable using free or open-source software. Our PLCARD58DP PLCs complement the IoT sensor offering, enclosures, ethernet, and surge protection product lines.

This industrial controller has an operating temperature range of 0 to 60 deg C and is expandable. The L-com PLCARD58DP controller can be easily connected to Ethernet, RS485, or RS232 network and has many I/O options available. This PLC comes with a powerful Arduino CPU and requires a rated power of 30W.

The PLCARD58DP programmable logic controller from L-com is built for electrical engineers, machine designers, machine builders, process engineers, R&D, and laboratory and testing customers. L-com also stocks a wide selection of open source PLC that ships the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal industrial controllers as per your requirements.


Features
  • Programmable using free/open-source software
  • Easy setup and installation
  • Easy Network Connection via Ethernet, RS485, or RS232
  • Many I/O available and expandable

Application
  • Process control
  • Plant automation
  • Transportation and traffic system
  • Food and Beverage
  • Building automation
  • Agricultural automation
  • Home automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.