L-com

Nylon Braided Cable, USB Type C 3.1 to DisplayPort, Supports Up to 8K Resolution, Zinc Alloy Housing, 1 Meter

  • Picture of Nylon Braided Cable, USB Type C 3.1 to DisplayPort, Supports Up to 8K Resolution, Zinc Alloy Housing, 1 Meter
Picture of Nylon Braided Cable, USB Type C 3.1 to DisplayPort, Supports Up to 8K Resolution, Zinc Alloy Housing, 1 Meter
SKU USBC31DP-MM-1M
Available to Ship 7
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



The L-com USBCHDMI-MM-F-1M ruggedized and highly durable conversion cable is designed to transmit audio and video to displays and computers that support DisplayPort. It is available in a 1 meter length and has an outer nylon braid for additional flexibility and protection. This data cable has a ferrite bead on each end to suppress EMI and is suitable for applications like office use, industrial or building automation, consumer electronics, and A/V installations where a USB type C to DisplayPort connection is required.

The USBCHDMI-MM-F-1M braided cable has a unique housing made of a zinc alloy which provides excellent strength, resiliency, and good resistance to heat and corrosion. This 1 meter conversion cable makes use of a USB type C connector, which is common in various devices and enables a signal to be transferred to a monitor using a standard DisplayPort connector. The nylon braided, audio video cable supports 8K resolutions and is backward compatible with older versions.

The USB type C 3.1 to DisplayPort cable has a 10 Gbps data transmission rate. This cable with nylon braid delivers quality video and audio with up to 8K resolution to the connected display. It is ruggedized and highly durable, which makes it ideal for automation professionals.

L-com has the largest in-stock selection of nylon braided conversion cables with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the USB type C 3.1 to DisplayPort cable for your requirements.


Features
  • Used to convert USB C to DisplayPort
  • Transfer Audio and Video to DisplayPort enabled PCs and monitors
  • Provides up to 2560x1600 resolution with digital video
  • Rugged Nylon Braiding over pvc cable sleeve
  • Zinc Alloy Housing

Application
  • Digital Signage
  • HD PC Display
  • DisplayPort Compatible Devices
  • Docking Stations; Monitors
  • Multimedia

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.