We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Nylon Braided Cable, DisplayPort to Mini DisplayPort Male to Male with Ferrites, Supports 4K Resolution, 2 Meter

SKU DPMDP-MM-F-2M
Available to Ship 42
Quantity Price
1 - 24 $37.79
25 - 49 $35.90
50 - 99 $34.01
100 + Call Us
Price $37.79

All Prices are in US Dollars and do not include duties



The L-com DPMDP-MM-F-2M ruggedized and highly durable conversion cable is the ideal solution for DisplayPort to Mini DisplayPort video applications. Our DisplayPort to Mini DisplayPort cable delivers quality video and audio with 4K resolution to connected display. The male to male conversion cable has ferrites on each end, which helps to suppress EMI.

Our audio video cable is available in a 2 Meter length and comes with gold plated contacts for superior conductivity and error-free data transmission. This DPMDP-MM-F-2M cable has an outer nylon braid, which gives additional flexibility and protection. The nylon braided cable is used to provide a one-piece digital audio and video solution for your application.

Our male to male cable is capable of handling resolutions of 4K screen resolution at 30Hz. This conversion cable allows user to transmit audio and video to displays and computers, which support DisplayPort to Mini DisplayPort conversion. This DPMDP-MM-F-2M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The L-com has the largest in-stock selection of DisplayPort to Mini DisplayPort cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the DPMDP-MM-F-2M cable for your requirements.


Features
  • DisplayPort to Mini DisplayPort conversion cable
  • Supports up to 4K @ 30 Hertz
  • Ferrite Beads to suppress EMI
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.