L-com

Nylon braided Black PVC Cable, Locking HDMI Male to Female, Supports 4K Resolution, 3 Meter

  • Picture of Nylon braided Black PVC Cable, Locking HDMI Male to Female, Supports 4K Resolution, 3 Meter
Picture of Nylon braided Black PVC Cable, Locking HDMI Male to Female, Supports 4K Resolution, 3 Meter
SKU HDMI-MF-L-3M
Available to Ship 45
Quantity Price
1 - 24 $46.99
25 - 49 $44.64
50 - 99 $42.29
100 + Call Us
Price $46.99

All Prices are in US Dollars and do not include duties



The L-com HDM-IMF-L-3M cable is the ideal solution for connection of an locking HDMI source to an locking HDMI display. Our male to female cable delivers quality video and audio with 4K resolution to connected display. The locking HDMI male to female cable comes with Black PVC jacket.

Our audio video cable is available in a 3 Meter length and supports 18Gbps data transfer rate. This locking HDMI cable has an outer nylon braid, which gives additional flexibility and protection. This HDM-IMF-L-3M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The locking HDMI cable has gold plated contacts for superior conductivity and error-free data transmission. This nylon braided cable is ruggedized and highly durable, which makes it ideal for automation professionals. Our male to female cable is capable of handling resolutions of 4K screen resolution at 60Hz.

The L-com has the largest in-stock selection of locking HDMI male to female cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDM-IMF-L-3M cable for your requirements.


Features
  • Locking HDMI Male to Female
  • Supports up to 4K @ 60 Hertz
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in 1 and 3M lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.