L-com

Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter

  • Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
  • Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
  • Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
  • Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
  • Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
Picture of Nylon braided Black PVC Cable, Flat HDMI Male to Male, Supports 4K Resolution, 1.5 Meter
SKU HDMIFLATMM-105M
Available to Ship 45
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us
Price $9.29

All Prices are in US Dollars and do not include duties



The L-com HDMIFLATMM-105M cable is the ideal solution for connection of an flat HDMI source to an flat HDMI display. Our male to male cable delivers quality video and audio with 4K resolution to connected display. The flat HDMI male to male cable comes with Black PVC jacket.

Our audio video cable is available in a 1.5 Meter length and supports 18Gbps data transfer rate. This flat HDMI cable has an outer nylon braid, which gives additional flexibility and protection. This HDMIFLATMM-105M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The flat HDMI cable has gold plated contacts for superior conductivity and error-free data transmission. This nylon braided cable wrapped in zinc alloy housing, which provides excellent strength, resiliency, and good resistance to heat and corrosion. Our male to male cable is capable of handling resolutions of 4K screen resolution at 30Hz.

The L-com has the largest in-stock selection of flat HDMI male to male cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMIFLATMM-105M cable for your requirements.


Features
  • Connect an HDMI source to an HDMI Display
  • Supports up to 4K @ 30 Hertz
  • Rugged Nylon Braiding over Flat cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.