Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

NPT Cord Grip w/ Lock Nut (.197-.394)

  • Picture of NPT Cord Grip w/ Lock Nut (.197-.394)
Picture of NPT Cord Grip w/ Lock Nut (.197-.394)
SKU NB-CG0.66
Available to Ship 10
Quantity Price
1 - 24 $3.87
25 - 49 $3.68
50 - 99 $3.48
100 + Call Us
Price $3.87

All Prices are in US Dollars and do not include duties



L-com now offers Cord Grips that can be used with any of our enclosure products to provide a means of passing cabling into and out of the enclosure. The self locking waterprooof design allows you to clamp down onto a variety of diameter cables while maintaining an IP68/NEMA 4X/6P rating. An assortment of diameters are available.

Features
  • Self Locking Waterproof Design
  • IP68/NEMA 4X/6P Rated
  • Temperature Range -4ºF to 212ºF (-20º C to 100º C)
  • UL 94V-2 and REACH certified and RoHS compliant

Application
  • Enclosure Modification
  • Custom applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.