L-com

Non-Penetrating Antenna Roof Mount - Rubber Mat

  • Picture of Non-Penetrating Antenna Roof Mount - Rubber Mat
Picture of Non-Penetrating Antenna Roof Mount - Rubber Mat
SKU HGX-NPM-MAT
Available to Ship 309
Quantity Price
1 - 24 $97.99
25 - 49 $94.07
50 - 99 $91.13
100 + Call Us
Price $97.99

All Prices are in US Dollars and do not include duties



The L-com’s HGX-NPM-MAT non-penetrating antenna roof mount rubber mat is directly placed on the roof, providing maximum surface tension and surface protection. This rubber mat is 0.20-inches thick measuring 39.37-inches wide by 39.37-inches long. Our weather resistant, 3/16-inch thick, high density rubber mat provides long-lasting performance and reduces imprints or cuts to the roof surface.

For flat roof mounting, one mat is required, whereas two mats are needed for peak roof mounts. This non-penetrating antenna roof mount rubber mat can be used for ergonomic purposes. To prevent surfaces from being scratched, marred, or gouged, our HGX-NPM-MAT rubber mat forms a protective layer between the roof surface and non-penetrating mounts.

The L-com has the largest in-stock selection of non-penetrating antenna roof mount rubber mat with same-day shipping for domestic and international orders. Our portfolio includes coaxial cable assemblies, connectors, adapters, NEMA rated enclosures, and an RF product line which includes antennas, amplifiers, passive, and active components. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the non-penetrating antenna roof mount rubber mat as per your requirement.


Features
  • 3/16" thick high density rubber
  • Placed directly on the roof
  • Improves surface tension
  • Reduces imprints or cuts to the roof surface
  • Weather resistant for long-lasting performance

Application
  • Two (2) mats for peak roof mounts
  • One (1) mat for flat roof mounts
  • Can be used for ergonomics
  • Protective layer between roof surface and mounts
  • Protect surfaces from scratches, marring, or gouging


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.