L-com

Non-Penetrating Antenna Peak Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

  • Picture of Non-Penetrating Antenna Peak Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating
Picture of Non-Penetrating Antenna Peak Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating
SKU HGX-PRM-1
Available to Ship 111
Quantity Price
1 - 9 $385.99
10 - 24 $370.55
25 - 99 $355.11
100 + Call Us
Price $385.99

All Prices are in US Dollars and do not include duties



The L-com’s HGX-PRM-1 is a non-penetrating antenna peak roof mount which has strong and rugged design for antenna installations. The 1-pole non-anchoring roof mount is made of galvanized steel and powder coated to withstand harsh weather and corrosion. Our peak roof mount is designed for telecom installers, DIY installers, and satellite dish installers.

The HGX-PRM-1 communication antenna mount operates at windspeeds up to 50 Km/h or 31 MPH and survives at windspeeds up to 100 Km/h or 62 MPH. This non-anchoring roof mount comes in 35.57-inch length, 33-inch width and 59.06-inch height. The 1-pole peak roof mount is suitable for wireless internet providers, crypto enterprises, and commercial building owners.

The 1-pole communication antenna mount has a 60 inch center mast and doesn’t need screws or anchors, which minimizes damage to the roofs. The non-penetrating antenna mount is used for peak roofs and is available with easy assembly instructions.

The L-com has the largest in-stock selection of non-penetrating antenna peak roof mount with same-day shipping for domestic and international orders. Our portfolio includes coaxial cable assemblies, connectors, adapters, NEMA rated enclosures, and an RF product line which includes antennas, amplifiers, passive, and active components. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the non-penetrating antenna peak roof mount as per your requirement.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.


Features
  • Easy assembly instructions
  • 5 ft tall center mast
  • Secondary arm of 2.75 ft
  • Powder coated galvanized steel
  • Operating windspeeds up to 50 KM/h (31 mph)
  • Survival windspeeds up to 100 KM/h (62 mph)
  • All assembly hardware included
  • Optional mat for max surface tension/protection
  • Standard 16” x 8” cinder blocks (Not included)
  • 150-degree max angle for roof pitch

Application
  • De-centralized wireless networks (FreedomFi, Helium, POLLEN, XNET, MetaBlox, etc.)
  • Wireless or satellite antenna
  • Scientific and weather instrumentations
  • Security camera and instruments
  • Solar panel


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.