L-com

Non-Penetrating Antenna Flat Roof Mount 34-inch Pole Only

  • Picture of Non-Penetrating Antenna Flat Roof Mount 34-inch Pole Only
Picture of Non-Penetrating Antenna Flat Roof Mount 34-inch Pole Only
SKU HGX-FRM-ARM
Available to Ship 147
Quantity Price
1 - 24 $89.99
25 - 49 $85.49
50 - 99 $80.99
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The HGX-FRM-ARM is a secondary arm used with the L-com HGX-FRM-1 to add more space for additional equipment. This accessory is for the non-penetrating antenna flat roof mounts which have strong and rugged design for antenna installations. The non-anchoring flat roof mount 850 mm (33.5 inch) pole is made of galvanized steel and powder coated to withstand harsh weather and corrosion. Our roof mounts are designed for telecom installers, DIY installers, and satellite dish installers. The communication antenna pole mount comes in 2.36-inch length, 2.36-inch width and 33.46-inch height. This non-penetrating antenna flat roof mount add-on pole enhances our roof mounts with added versatility to mount additional equipment such as radios, amplifiers, security cameras, solar panels, and more. The L-com has the largest in-stock selection of non-penetrating antenna flat roof mount pole with same-day shipping for domestic and international orders. Our portfolio includes coaxial cable assemblies, connectors, adapters, NEMA rated enclosures, and an RF product line which includes antennas, amplifiers, passive, and active components. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the non-penetrating antenna flat roof mount pole as per your requirement. Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.

Features
  • Easy assembly instructions
  • Secondary arm of 2.75 ft
  • Powder coated galvanized steel
  • All assembly hardware included
  • Optional mat for max surface tension/protection

Application
  • De-centralized wireless networks (FreedomFi, Helium, POLLEN, XNET, MetaBlox, etc.)
  • Wireless or satellite antenna
  • Scientific and weather instrumentations
  • Security camera and instruments
  • Solar panel


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.