L-com

Non-Magnetic SMA Male Straight Body Connector Crimp/Solder Attachment for RG174U

  • Picture of Non-Magnetic SMA Male Straight Body Connector Crimp/Solder Attachment for RG174U
Picture of Non-Magnetic SMA Male Straight Body Connector Crimp/Solder Attachment for RG174U
SKU LCCN45964
Available to Ship Call us
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



SMA male coax connector attachment LCCN45964 from L-com is in stock at our warehouse and ready to ship on the same business day as your order. Our non-magnetic RF connector has an interface type of RG174U and a 50 Ohms impedance. This male SMA coax connector operates at a maximum frequency of 6 GHz. The SMA male RF interconnect is made of non-magnetic materials that allow RF power to be carried in a magnetic field without creating distortion. L-com’s SMA male straight connector uses crimp/solder as an attachment method.

This non-magnetic coax connector attachment supports high signal-to-noise ratio and has a low level of magnetic susceptibility along with no field distortion. The SMA male coax connector from L-com has a PTFE dielectric type and a VSWR of 1.21:1. The target audience for the SMA coax connector is quantum computing, military and aerospace applications as well as medical applications including MRI and patient monitoring devices. Our SMA coax connector has a Beryllium Copper body with Gold plating.

The LCCN45964 SMA connector from L-com uses Beryllium Copper contact with gold contact plating. Our high-quality RF connector features a 3 μin minimum Gold body plating specification. This straight SMA connector attachment has a gold contact plating. Our SMA male connector has a maximum operating voltage of 335 Vrms. This threaded RF connector can operate at temperatures ranging from -65 to 165 degrees C.

The LCCN45964 from L-com uses a dedicated manufacturing process, specific nickel non-magnetic plating, and raw material selection to guarantee a low magnetic susceptibility level. Make your online purchase right now to take advantage of our same business day shipping. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.


Features
  • Max Operating Frequency 6 GHz
  • Gold Plated Beryllium Copper Contact
  • Excellent VSWR of 1.21:1
  • 50 µin minimum contact plating

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG174
Interface Type 2
RG174NM

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.