DescriptionSMA male coax connector LCCN45965 from L-com is in stock at our warehouse and ready to ship on the same business day as your order. Our non-magnetic RF connector has an interface type of RG174U and a 50 Ohms impedance. This male SMA coax connector operates at a maximum frequency of 6 GHz. The SMA male RF interconnect is made of non-magnetic materials that allow RF power to be carried in a magnetic field without creating distortion. L-com’s SMA male right-angle connector uses crimp/solder as an attachment method. This coax connector comes with a high signal-to-noise ratio and has a low level of magnetic susceptibility along with no field distortion. The SMA male coax connector from L-com has a Teflon dielectric type and a VSWR of 1.24:1. The target audience for the SMA coax connector is quantum computing, military and aerospace applications industries as well as medical applications including MRI and patient monitoring devices. Our SMA coax connector has a beryllium copper body with gold plating. The LCCN45965 SMA connector from L-com uses beryllium copper contact with gold contact plating. Our high-quality RF connector features a 3 μin minimum body plating specification. This straight SMA connector has a gold contact plating. Our SMA male connector has a maximum operating voltage of 335 Vrms. This threaded RF connector can operate at temperatures ranging from -65 to 165 degrees C. The LCCN45965 connector from L-com uses a dedicated manufacturing process, specific gold non-magnetic plating, and raw material selection to guarantee a low magnetic susceptibility level. Make your online purchase right now to take advantage of our same business day shipping. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse. Features
Application
|