L-com

NMO Mount Combo 28 dB GPS/GLNSS Vehicular Antenna NMO Mount/SMA Connectors RG58 cable

  • Picture of NMO Mount Combo 28 dB GPS/GLNSS Vehicular Antenna NMO Mount/SMA Connectors RG58 cable
Picture of NMO Mount Combo 28 dB GPS/GLNSS Vehicular Antenna NMO Mount/SMA Connectors RG58 cable
SKU HG-GPSGLNMO58-SMA
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG-GPSGLNMO195-SMA


This NMO combination mount with an integrated GPS/GLNSS antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, public safety, mining and construction vehicles, as well numerous other commercial and industrial applications where mobility and wide coverage is desired. The mount allows the user to mount any NMO-mount antenna of choice.

Features
  • Low-Profile aesthetics for reduced visibility
  • RG58 NMO mount
  • UV Stabilized, High Impact Xenoy™ housing
  • Rugged aluminum die cast base high strength mechanical mounting and reliability
  • Silicone Rubber gasket and dual O-ring seals for waterproof, high pressure car wash (IP66) applications
  • Integrated GPS/GLNSS antenna

Application
  • Service vehicles
  • Public Safety
  • Public Transportation
  • Mining & construction

Key Specifications

Key Specifications

Antenna Type
GPS/GLNSS Vehicular
Minimum Frequency
1.58 GHz
Maximum Frequency
1.62 GHz
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.