L-com

Ammonia Gas Sensor Module, 5-500 ppm, Analog and TTL level Output

  • Picture of Ammonia Gas Sensor Module, 5-500 ppm, Analog and TTL level Output
Picture of Ammonia Gas Sensor Module, 5-500 ppm, Analog and TTL level Output
SKU SRAQ-G216
Available to Ship 2
Quantity Price
1 - 9 $205.99
10 - 24 $197.75
25 - 99 $189.51
100 + Call Us
Price $205.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G216 gas sensor module is used to detect the presence and concentration of ammonia, as well as other ammonia-based gases. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 5-500 ppm. Our 5 VDC ± 0.2 V sensor module is well suited for mining industry, agriculture industry, farming and livestock industry, public restrooms, and other areas where NH3 is a concern.

The ammonia, as well as other ammonia-based gases sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module has good sensitivity and selectivity to ammonia, as well as other ammonia-based gases, which makes it less affected by temperature and humidity. This SRAQ-G216 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect ammonia, as well as other ammonia-based gas sensor module per your requirement.


Features
  • Features Mq137 sensing element
  • High sensitivity
  • 24VDC supply
  • Detection range 5-500ppm
  • Analog outputs
  • Wall or DIN rail mountable

Application
  • Mining industry
  • Agriculture industry
  • Farming and Livestock industry
  • Public restrooms
  • Other areas where NH3 is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.