L-com

NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet

  • Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
Picture of NEMA L6-20P - C13, SJTOW Power Cable, 250V, 15A, 14 AWG, 15 Feet
SKU OWL620C13-15-15F
Available to Ship 222
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



The OWL620C13-15-15F power cord from L-com comes with a NEMA L6-20P male connector on one end and a C13 female connector on the other end. Our 15-foot-long power cable is built with 14 AWG conductors. This black-colored power cable is available in a length of 15 feet. Our power cord has a maximum current rating of 15 amps and can handle up to 250 volts. This AC power cable has SJTOW-rated PVC jackets which are oil and weather resistant. Our power cable features a NEMA L6-20P and C13 receptacle making it perfect for powering PCs and fitting PDUs (Power Distribution Units). Make your online purchase right now to take advantage of our same-day shipping.

L-com’s NEMA L6-20P male to C13 female power cord has an SJTOW-rated PVC jacket. Our NEMA L6-20P male to C13 female power cable suits data centers, power supply, PC/servers, and industrial power applications. This NEMA L6-20P to C13 power cable is available in a 1 package quantity. The OWL620C13-15-15F L6-20P to C13 power cord is built to withstand harsh environmental conditions. Our black-colored AC power cable has 3 strands. The NEMA twist-locking connector saves the user time and money by preventing accidental disconnects.

L-com has the largest in-stock selection of NEMA L6-20P male to C13 female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NEMA L6-20P to C13 power cords for your requirements.


Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • N6-20 to C13
  • SJTOW Jacket for Oil and Weather Resistance

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.