L-com

Nema L6-20P to C13 Power Cord, 15A, 250V - 3ft

  • Picture of Nema L6-20P to C13 Power Cord, 15A, 250V - 3ft
Picture of Nema L6-20P to C13 Power Cord, 15A, 250V - 3ft
SKU PPA00017-3FT
  Available for backorder
Quantity Price
1 - 24 $19.69
25 - 49 $18.90
50 - 99 $18.31
100 + Call Us
Price $19.69

All Prices are in US Dollars and do not include duties



L-com's vast line of power cords now includes 3 foot Nema L6-20P to C13 locking power cables. The PPA00017 features 3 feet of cordage with twist locking Nema L6 connectors that ensure that power to important equipment is never cut or accidentally disconnected. L-com's PPA00017 in 3 foot length also has a C13 connector which mates to a C14 receptacle. These rugged Nema L6 and C13 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00017-3ft locking L5-20P to C13 from L-com features 14 gauge conductors and SJT jacketing. L-com's PPA00017 3 foot cable is rated for 15 amps and 250 volts.

Features
  • Locking power cable
  • NEMA L6-20P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 15 Amps, 250 Volts

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.