L-com

Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 6ft

  • Picture of Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 6ft
Picture of Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 6ft
SKU PPA00015-6FT
Available to Ship Call us
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



L-com's vast line of power cords now includes Nema L5-30P to L5-30R extension cables in 6 foot length. If you are looking for a cable to extend your power connection with no fear of disconnection, this is the cable for you. The PPA00015 features 6 feet of cordage with twist locking Nema L5 connectors that help ensure that power to critical equipment is never cut or accidentally disconnected. The rugged Nema L5 connectors on the PPA00015 from L-com are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00015-6ft locking L5-30P to L5-30R from L-com includes 10 gauge conductors and SJT jacketing. The PPA00015 extension cord is rated for 30 amps and 125 volts.

Features
  • Heavy Duty Extension Cable
  • NEMA L5-30P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 30 Amps, 125 Volts

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.