L-com

Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 10ft

  • Picture of Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 10ft
Picture of Nema L5-30P to L5-30R Extension Cord, 30A, 125V - 10ft
SKU PPA00015-10FT
Available to Ship Call us
Quantity Price
1 - 24 $117.99
25 - 49 $112.09
50 - 99 $106.19
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



L-com's sizable line of power cords now includes 10 foot Nema L5-30P to L5-30R extension cables. Looking for a cable to extend your power connection with no fear of disconnect? The PPA00015 features 10 feet of cordage with twist locking Nema L5 connectors that ensure that power to important equipment is never cut or accidentally disconnected. These rugged Nema L5 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00015-10ft locking L5-30P to L5-30R from L-com features 10 gauge conductors and SJT jacketing. The PPA00015 power cord is rated for 30 amps and 125 volts.

Features
  • Heavy Duty Extension Cable
  • NEMA L5-30P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 30 Amps, 125 Volts

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.