Nema L5-20P to C19 Power Cord, 20A, 125V - 8ft

Item # PPA00018-8FT
Availability
39
Price Table
Quantity Price
1 - 24 $19.19
25 - 49 $18.23
50 - 99 $17.27
100 + Call Us
Add to Cart

Description

L-com's extensive line of power cords now includes 8 foot Nema L5-20P to C19 locking power cables. The PPA00018 features 8 feet of cordage with twist locking Nema L5 connectors that ensure that power to important equipment is never cut or accidentally disconnected. L-com's PPA00018 in 8 foot length also has a C19 connector which mates to a C20 receptacle. These rugged Nema L5 and C19 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00018-8ft locking L5-20P to C19 from L-com features 12 gauge conductors and SJT jacketing. The PPA00018 is rated for 20 amps and 125 volts.

Features
  • Locking power cable
  • NEMA L5-20P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 20 Amps, 125 Volts
Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov