L-com

Nema L5-20P to C19 Power Cord, 20A, 125V - 10ft

  • Picture of Nema L5-20P to C19 Power Cord, 20A, 125V - 10ft
Picture of Nema L5-20P to C19 Power Cord, 20A, 125V - 10ft
SKU PPA00018-10FT
Available to Ship 10
Quantity Price
1 - 24 $42.59
25 - 49 $40.46
50 - 99 $38.33
100 + Call Us
Price $42.59

All Prices are in US Dollars and do not include duties



L-com's vast line of power cords now includes 10 foot Nema L5-20P to C19 locking power cables. The PPA00018 power cord features 10 feet of cordage with twist locking Nema L5 connectors that ensure that power to important equipment is never cut or accidentally disconnected. L-com's PPA00018 in 10 foot length also has a C19 connector which mates to a C20 receptacle. These rugged Nema L5 and C19 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00018-10ft locking L5-20P to C19 from L-com features 12 gauge conductors and SJT jacketing. The 10 foot PPA00018 is rated for 20 amps and 125 volts.

Features
  • Locking power cable
  • NEMA L5-20P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 20 Amps, 125 Volts

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.