L-com

PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 24 Watt

  • Picture of PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 24 Watt
Picture of PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 24 Watt
SKU PSW4824-POE
Available to Ship 107
Quantity Price
1 - 24 $49.09
25 - 49 $46.64
50 - 99 $44.18
100 + Call Us
Price $49.09

All Prices are in US Dollars and do not include duties



The PSW4824-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 48VDC, 24 Watt power supply. It provides 48VDC power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 48VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Compact Wall Mount Design

Since the PSW4824-POE is completely self-contained, a separate power supply and injector is not required. It can be plugged directly into a wall electrical outlet, eliminating the need for additional power cables. The compact size makes it ideal for crowded equipment enclosures. The PSW4824-POE can convert any of L-com's 120VAC industrial enclosures into a 48VDC PoE ready enclosure.

Built in protection circuits

The PSW4824-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Integral 48VDC @ 24W power supply
  • Built in protection circuits
  • Compact design
  • IEEE 802.3af/at compatible
  • No additional power cables required

Application
  • 48VDC Power-Over-Ethernet devices
  • 48VDC IP surveillance cameras
  • 48VDC VoIP (Voice over Internet Protocol) telephones
  • 48VDC wireless LAN PoE Access Points and Bridges
  • Can be used with any of L-com's 120V weatherproof enclosures with 120VAC outlets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.