L-com

PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt

  • Picture of PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt
Picture of PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt
SKU PSW2424-POE
Available to Ship 104
Quantity Price
1 - 24 $34.09
25 - 49 $32.39
50 - 99 $30.68
100 + Call Us
Price $34.09

All Prices are in US Dollars and do not include duties



The PSW2424-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 24VDC, 24 Watt power supply. It provides 24VDC power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 24VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Compact Wall Mount Design

Since the PSW2424-POE is completely self-contained, a separate power supply and injector is not required. It can be plugged directly into a wall electrical outlet, eliminating the need for additional power cables. The compact size makes it ideal for crowded equipment enclosures. The PSW2424-POE can convert any of L-com's 120VAC industrial enclosures into a 24VDC PoE ready enclosure.

Built In Protection Circuits

The PSW2424-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

For additional information and complete specifications, click on the data sheet link below.


Features
  • IEEE 802.3af/at compatible
  • Built in protection circuits
  • Compact design
  • Integral 24VDC @ 24W power supply
  • No additional power cables required

Application
  • 24VDC Power-Over-Ethernet devices
  • 24VDC VoIP (Voice over Internet Protocol) telephones
  • 24VDC wireless LAN Access Points and Bridges
  • 24VDC IP surveillance cameras
  • Can be used with any of L-com's 120V weatherproof enclosures with 120VAC outlets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.