L-com

PoE Injector/Midspan w/ Integral Power Supply, 12VDC @ 12 Watt

  • Picture of PoE Injector/Midspan w/ Integral Power Supply, 12VDC @ 12 Watt
Picture of PoE Injector/Midspan w/ Integral Power Supply, 12VDC @ 12 Watt
SKU PSW1212-POE
Available to Ship 73
Quantity Price
1 - 24 $42.39
25 - 49 $40.27
50 - 99 $38.15
100 + Call Us
Price $42.39

All Prices are in US Dollars and do not include duties



The PSW1212-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 12VDC, 12 Watt power supply. It provides 12VDC power for one PoE-equipped device by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 12VDC power requirement.

Compact Wall Mount Design

Since the PSW1212-POE is completely self-contained, a separate power supply and injector is not required. It can be plugged directly into a wall electrical outlet, eliminating the need for additional power cables. The compact size makes it ideal for crowded equipment enclosures. The PSW1212-POE can convert any of L-com's 120VAC industrial enclosures into a 12VDC PoE ready enclosure.

Built In Protection Circuits

The PSW1212-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Built in protection circuits
  • Compact design
  • IEEE 802.3af compatible
  • Integral 12VDC @ 12W power supply
  • No additional power cables required

Application
  • 12VDC Power-Over-Ethernet devices
  • 12VDC VoIP (Voice over Internet Protocol) telephones
  • Can be used with any of L-com's 120V weatherproof enclosures with 120VAC outlets
  • 12VDC IP surveillance cameras
  • 12VDC wireless LAN Access Points and Bridges

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.