L-com

20x16x11 Inch 120VAC Weatherproof Enclosure

  • Picture of 20x16x11 Inch 120VAC Weatherproof Enclosure
Picture of 20x16x11 Inch 120VAC Weatherproof Enclosure
SKU NB201611-100
Ready to Assemble Ships in 2–4 Business Days
3
Quantity Price
1 - 4 $1,250.00
5 - 9 $1,200.00
10 - 24 $1,150.00
25 + Call Us
Price $1,250.00

All Prices are in US Dollars and do not include duties



The NB201611-100 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB201611-100 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power.

Optional Pole Mounting Kits

Available on the L-com web site, these optional kits allows the enclosure to be mounted on poles ranging from 1.2 to 11 inches in diameter.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 4, 4X / IP66 rated
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges

Application
  • Indoor and outdoor installations
  • Corrosive environments
  • Rapid Deployment installations
  • Remote Wireless LAN WiFi equipment installations
  • Security and surveillance equipment installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.