L-com

18x16x08 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank Mount PLT Gray

  • Picture of 18x16x08 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank Mount PLT Gray
  • Picture of 18x16x08 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank Mount PLT Gray
Picture of 18x16x08 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank Mount PLT Gray
SKU NB181608-KIT01
Ready to Assemble Ships in 2–4 Business Days
93
Quantity Price
1 - 9 $413.99
10 - 24 $397.43
25 - 99 $380.87
100 + Call Us
Price $413.99

All Prices are in US Dollars and do not include duties



The NB181608 enclosure is a rugged, roomy weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows it to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. This kit is ideal for custom applications, which may require special modifications to the enclosure and mounting plate. The NB181608 now comes with the UL Listing Mark in every enclosure. Ideal for all construction sites and equipment enclosure applications. Mounting Plate The 0.25 inch thick blank Non-Metallic Starboard mounting plate included with the NB181608-KIT01 comes uninstalled and kitted with the enclosure so that you can modify or install as needed. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33 *Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4 / IP66 rating

Features
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4 / IP66 rated*
  • Fully gasketed lid & integral mounting flange
  • Includes blank non-metallic starboard mounting plate

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.