L-com

18x16x8 Inch 120VAC Black Vented Weatherproof Enclosure w/Solid State Controlled Heating System

  • Picture of 18x16x8 Inch 120VAC Black Vented Weatherproof Enclosure w/Solid State Controlled Heating System
Picture of 18x16x8 Inch 120VAC Black Vented Weatherproof Enclosure w/Solid State Controlled Heating System
SKU NBB181608-1HVS
Ready to Assemble Ships in 2–4 Business Days
119
Quantity Price
1 - 4 $1,010.00
5 - 9 $989.80
10 - 24 $969.60
25 + Call Us
Price $1,010.00

All Prices are in US Dollars and do not include duties



The NBB181608-1HVS is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Vented Enclosure

The NBB181608-1HVS features a vented lid with removable filters and vent covers on the outside of the enclosure.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heating system, internal temperatures can be better maintained. This model is ideal in Cold environments.

The NBB181608-1HVS comes with two 120 VAC 200 watt heating elements. The heaters are controlled by HyperLink's exclusive solid-state temperature controller. The standard unit has a heat turn-on temperature of +16° F (-8.8° C). The controller features improved temperature setpoint accuracy and can be factory modified for other temperature setpoints. The heater is controlled by an integral high current solid-state AC relay. The relay features Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & solid state controlled heating system
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • Molded black fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges

Application
  • Corrosive environments
  • Rapid Deployment installations
  • Remote Wireless LAN WiFi equipment installations
  • Security and surveillance equipment installations
  • Indoor and outdoor installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.