L-com

18x16x08 Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, Terminal Block Drilled Mount, MECH Thermostat 12 VDC Fan Gray

  • Picture of 18x16x08 Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, Terminal Block Drilled Mount, MECH Thermostat 12 VDC Fan Gray
Picture of 18x16x08 Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, Terminal Block Drilled Mount, MECH Thermostat 12 VDC Fan Gray
SKU NB181608-50F
Ready to Assemble Ships in 2–4 Business Days
10
Quantity Price
1 - 9 $749.99
10 - 24 $734.99
25 - 99 $719.99
100 + Call Us
Price $749.99

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows it to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. Includes fully gasketed vented lid with filters & integral mounting flange. The enclosure material is UV stabilized and comes in machine tool gray. Mounting Plate The modified aluminum mounting plate included with the NB181608-50F comes with pre-drilled and cut holes and a terminal block for easy hook up to externally provided line power to use as needed to mount WLAN equipment or whatever equipment you may require. The enclosure also features holes for two N-Bulkhead lightning protectors or connectors, a grounding lug, and a cable conduit connector. Cooling To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure need to be controlled. With the built-in dual cooling fans, internal temperatures can be better maintained. This model is ideal in hot environments. For cooling the NB181608-50F model includes two thermostat-controlled 4.8W (9.6W total) fans. The high airflow, low noise fans used allow warm air to be actively pushed out the top vent while the second fan on the lower vent actively pulls in outside air into the enclosure. Filters for both ports prevent foreign objects or debris from entering the enclosure. The fans turn on when the internal temperature rises to 120° F (49° C) ±5° and turn off at 90° F (32° C) ±10°. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33

Features
  • Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R / IP24 rated
  • Fully gasketed vented lid with filters & integral mounting flange
  • Features aluminum mounting plate with DC terminal block & thermostat controlled cooling system

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • 12 VDC such as battery back-up, solar power and vehicle power
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.