L-com

14x12x07 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC MNT PLT, Solid State Thermostat Fan Gray

  • Picture of 14x12x07 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC MNT PLT, Solid State Thermostat Fan Gray
Picture of 14x12x07 UL Listed Fiberglass Polyester FRP Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC MNT PLT, Solid State Thermostat Fan Gray
SKU NB141207-10FS-UL
Ready to Assemble Ships in 2–4 Business Days
126
Quantity Price
1 - 9 $759.99
10 - 24 $744.79
25 - 99 $729.59
100 + Call Us
Price $759.99

All Prices are in US Dollars and do not include duties



UL® Listed Enclosure The NB141207-10FS-UL is approved and listed with UL, meeting the stringent requirements for Communication Enclosure System 40XX. The UL listing number is E326684. Use this enclosure when UL listed products are required by the project. The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows it to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. Includes fully gasketed vented lid with filters & integral mounting flange. The enclosure material is UV stabilized and comes in machine tool gray. Mounting Plate The modified aluminum mounting plate included with the NB141207-10FS-UL features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to externally provided line power. The enclosure also features holes for two N-Bulkhead lightning protec­tors or connectors, a grounding lug, and a cable conduit connector. Cooling To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure need to be controlled. With the built-in cooling fan, internal temperatures can be better maintained. This model is ideal in Hot environments. The fan is controlled by an integral high current solid state AC relay. The relay features Zero Cross Detection for EMI reduction. For cooling, the NB141207-10FS-UL includes our exclusive solid state temperature controller connected to a 16.4W fan. The high air­flow, low noise fan used allows warm air to be actively pushed out the top vent while the lower vent passively pulls in outside air into the enclosure. Filters for both ports prevent foreign objects or debris from entering the enclosure. The controller features improved tempera­ture set point accuracy. The fan turns on when the internal temperature rises to 90° F (32° C) ±5° and turns off at 81° F (27° C) ±5°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33

Features
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R / IP24 rated
  • Fully gasketed raised vented lid with filters & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & solid state controlled cooling system

Application
  • Remote wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Hot temperature environments
  • Corrosive environments & hotspot
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.