L-com

14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC MNT PLT, Solid State Thermostat Heat Gray

  • Picture of 14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC MNT PLT, Solid State Thermostat Heat Gray
Picture of 14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC MNT PLT, Solid State Thermostat Heat Gray
SKU NB141207-1H0S
Ready to Assemble Ships in 2–4 Business Days
Call us
Quantity Price
1 - 9 $663.99
10 - 24 $637.43
25 - 99 $610.87
100 + Call Us
Price $663.99

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows it to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can be also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. Includes fully gasketed lid & integral mounting flange. The enclosure material is UV stabilized and comes in machine tool gray. Mounting Plate The aluminum mounting plate included with the NB141207-1H0S features standard surge protected duplex 120 VAC outlets and a ter­minal block for easy hook up to externally provided line power. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector. Heating To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be controlled. With the built-in heater, internal temperatures can be better maintained. This model is ideal in Cold environments The heater is controlled by an integral high current solid state AC relay. The relay features Zero Cross Detection for EMI reduction. The NB141207-1H0S includes our exclusive solid state temperature controller that utilizes a 200W heater. The controller features improved temperature set point accuracy. The heater turns on when the internal temperature drops to 16° F (-9° C) ±5° and turns off when the temperature hits 25° F (-4° C) ±5°. The heater does not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since it is mounted underneath the plate. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33 *Note: Enclosure ports (cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4 / IP66 rating.

Features
  • Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4 / IP66 rated*
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & solid state thermostat controlled heating system

Application
  • Remote wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid deployment installations
  • Corrosive environments & hotspot
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.