Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC, Terminal Block Drilled Mount Gray

  • Picture of 14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC, Terminal Block Drilled Mount Gray
Picture of 14x12x07 Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, 120 VAC, Terminal Block Drilled Mount Gray
SKU NB141207-100T
Ready to Assemble Ships in 2–4 Business Days
114
Quantity Price
1 - 9 $421.99
10 - 24 $413.55
25 - 99 $405.11
100 + Call Us
Price $421.99

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows it to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. Includes fully gasketed lid & integral mounting flange. The enclosure material is UV stabilized and comes in machine tool gray. Mounting Plate The modified aluminum mounting plate included with the NB141207-100T comes with pre-drilled and cut holes to use as needed to mount WLAN equipment or whatever equipment you may require. It also includes a terminal block for easy hook up to externally provided line power. The enclosure also features holes for two N-Bulkhead lightning protec­tors or connectors, a grounding lug, and a cable conduit connector. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33 *Note: Enclosure ports (cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4 / IP66 rating

Features
  • Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4 / IP66 rated*
  • Fully gasketed raised lid & integral mounting flange
  • Features aluminum mounting plate with 120 VAC terminal block with surge protection Installed

Application
  • Remote wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid deployment installations
  • Corrosive environments & hotspot
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.