L-com

14x12x6 Inch 120 VAC Steel Weatherproof Enclosure

  • Picture of 14x12x6 Inch 120 VAC Steel Weatherproof Enclosure
Picture of 14x12x6 Inch 120 VAC Steel Weatherproof Enclosure
SKU NBS141206-100
Ready to Assemble Ships in 2–4 Business Days
12
Quantity Price
1 - 9 $732.99
10 - 24 $703.67
25 - 99 $674.35
100 + Call Us
Price $732.99

All Prices are in US Dollars and do not include duties



The NBS141206-100 is designed to provide protection, indoors and outdoors, against dust, dirt, oil, and water for items such as pneumatic or hydraulic instruments, transformers, and junction wiring. These enclosures are for use in areas such as shop floors, process controls, agriculture operations, food and beverage operations where they are subject to frequent high-pressure hosing, dirt, grime and generally wet conditions.

The NBS141206-100 enclosure is made from 14ga. hot rolled steel. All seams are continuously welded and each enclosure comes with four 10-32 weld nuts. Grounding studs are provided on the inside of the box and door, and wall mounting back brackets are welded on the top and bottom outside. The enclosure door is sealed with a one piece neoprene gasket and is secured to the enclosure with a continuous stainless steel piano hinge on one side and stainless steel door clamping hardware on three sides. All enclosures are phosphatized and finished inside and out with ANSI/ASA 61 grey polyester powder coating. Included with the enclosure is a 1/2" cable conduit connector and grounding lug.

The aluminum mounting plate has provisions to mount various equipment types such as WLAN devices. With the optional HGX-AMOUNT02 bracket a wide array of L-com PoE products and power supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

The NBS141206-100 is built to the requirements of NEMA/EEMAC type 12 specifications for use with industrial control equipment in ordinary locations, type 13 for an oil and dust tight enclosure, and type 4,4X as a water tight corrosion resistant enclosure. The NBS141206 is available with CSA and UL 508 certifications as an option.

For additional information and complete specifications, click on the data sheet link in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets
  • Hot Rolled Steel coated with Polyester Powder Coating
  • Fully gasketed lid & Integral mounting flanges
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel clamping latches secures the lid at 6 locations

Application
  • Protection of equipment from theft or damage
  • Corrosive environments
  • Industrial and production floor applications
  • Rapid Deployment applications
  • Remote Wireless LAN WiFi equipment installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.