L-com

14x10x06 ABS Plastic Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank MNT PLT Gray

  • Picture of 14x10x06 ABS Plastic Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank MNT PLT Gray
  • Picture of 14x10x06 ABS Plastic Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank MNT PLT Gray
Picture of 14x10x06 ABS Plastic Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank MNT PLT Gray
SKU NBE141006-KIT01
Ready to Assemble Ships in 2–4 Business Days
100
Quantity Price
1 - 24 $124.99
25 - 49 $119.99
50 - 99 $116.24
100 + Call Us
Price $124.99

All Prices are in US Dollars and do not include duties



The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. Brass inserts are molded into the back of the enclosure allowing you to install the included wall mounting bracket kit which comes uninstalled and bagged with its hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The fully gasketed lid features a 2-part molded hinge and molded quick release latches with a locking eye on the lid. The enclosure material is UV stabilized and comes in neutral light gray color. This enclosure comes with a blank non-metallic mounting plate. This allows the installer to mount the hardware and components easily, taking advantage of the available space. The NBE141006-KIT01 is ideal for custom applications, which may require special modifications to the enclosure. Molded in bosses inside the enclosure are used for the mounting plate. The NBE141006-KIT01 is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suited use as an instrument enclosure in both indoor and outdoor applications. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33 *Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4 / IP66 rating

Features
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 4 / IP66 rated*
  • Fully gasketed raised lid
  • Includes blank Non-Metallic "Starboard" mounting plate (uninstalled & kitted with the enclosure) and 4 brass inserts (bosses) on the back for the included mounting bracket kit

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.