L-com

14x10x06 ABS Plastic Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC Mount Plate, Vented Lid, Gray

  • Picture of 14x10x06 ABS Plastic Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC Mount Plate, Vented Lid, Gray
Picture of 14x10x06 ABS Plastic Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120 VAC Mount Plate, Vented Lid, Gray
SKU NBE141006-10V
Ready to Assemble Ships in 2–4 Business Days
67
Quantity Price
1 - 9 $370.99
10 - 24 $363.57
25 - 99 $356.15
100 + Call Us
Price $370.99

All Prices are in US Dollars and do not include duties



The Enclosure...The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. Brass inserts are molded into the back of the enclosure allowing you to install the included wall mounting bracket kit which comes uninstalled and bagged with its hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The raised vented lid provide passive cooling & features a 2-part molded hinge and molded quick release latches with a locking hasp on the lid. The raised lid is fully gasketed. The enclosure comes with an Aluminum mounting plate. This allows the installer to mount the hardware and components easily, taking advantage of the available space. The enclosure material is UV stabilized and comes in neutral light gray color. Mounting Plate: The aluminum mounting plate included with the NBE141006-10V features a standard surge protected duplex 120 VAC outlet and a terminal block for easy hook up to externally provided line power. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector. The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33

Features
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3R / IP24 rated
  • Fully gasketed raised lid with filters & user installed wall mounting brackets
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.