To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

14x10x04 ABS Plastic Indoor IP54 NEMA 12 Enclosure, Hook & Loop Mounting, Vent Lid & 48 VDC PoE outlets Gray

  • Picture of 14x10x04 ABS Plastic Indoor IP54 NEMA 12 Enclosure, Hook & Loop Mounting, Vent Lid & 48 VDC PoE outlets Gray
Picture of 14x10x04 ABS Plastic Indoor IP54 NEMA 12 Enclosure, Hook & Loop Mounting, Vent Lid & 48 VDC PoE outlets Gray
SKU NBP141004-40V
Ready to Assemble Ships in 2–4 Business Days
72
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us
Price $141.99

All Prices are in US Dollars and do not include duties



Secure your wireless equipment... Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-40V. This rugged, composite enclosure is ideal for indoor applications. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-40V can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots. The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable power module with two 48 VDC PoE outlets. This power module has provisions to install two additional outlets. Cable access to the inside of the enclosure is via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is UV stabilized molded ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations. The HGX-PMT17 pole mounting kit (sold separately) is specifically designed for this enclosure and allows you to securely mount the enclosure to any 3-12 inch diameter pole

Features
  • Compact Molded ABS Enclosure
  • Fully gasketed padlockable raised lid, Vented for Indoor Convection Cooling
  • NEMA Type 12 / IP54 rated
  • 802.3af compatible PoE interface with Cat 5 Surge Protection
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.