L-com

NEMA 6-20P to C19, Power Cord, 12 AWG, 20 A, 250V, 25 FT

  • Picture of NEMA 6-20P to C19, Power Cord, 12 AWG, 20 A, 250V, 25 FT
Picture of NEMA 6-20P to C19, Power Cord, 12 AWG, 20 A, 250V, 25 FT
SKU N620P-C19-20-25F
Available to Ship Call us
Quantity Price
1 - 24 $65.99
25 - 49 $63.35
50 - 99 $61.37
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



L-Com's N620P-C19-20-25F large gauge power cord is designed for powering devices that have higher power requirements which are commonly found in data centers and larger server applications. This power cable is a NEMA 6-20P to C19 cable among the vast line of power cords from L-Com. This 250-volt extension cord’s connectors come in black color with C19 connectors.

The N620P-C19-20-25F power cable features 25 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 6-20P to C19 connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 25 FT feet N620P-C19-20-25F is rated for 20 amps and 250 volts.

This NEMA 6-20P to C19 cord makes it easy to connect your devices to a power source. This N620P-C19-20-25F power cable is built with black PVC jacket. L-Com have the largest in-stock selection of multi-length power cords, and the N620P-C19-20-25F is available for same-day shipment for domestic and international orders.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N620P-C19-20-25F power cable. Contact L-Com's expert technical support for assistance with the 20 A 250 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N620P-C19-20-25F power cable will be exact to spec.


Features
  • 20 Amp 250 Volt
  • Black PVC 105°C Jacket
  • 12 AWG Conductors
  • N6-20P to C13
  • Use with high power devices that require heavier guage wires

Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.