L-com

NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet

  • Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
Picture of NEMA 5-20P to NEMA L5-20R, SJTOW 12 AWG x 3C 105 deg C- 100 Feet
SKU PCI082SJTOW-100FT
Available to Ship 5
Quantity Price
1 - 9 $243.99
10 - 24 $234.23
25 - 99 $224.47
100 + Call Us
Price $243.99

All Prices are in US Dollars and do not include duties



The PCI082SJTOW-100FT power cord from L-com comes with a NEMA 5-20P male connector on one end and a L5-20R female connector on the other end. This SJTOW-rated extension power cord is built to withstand harsh environmental conditions. Our NEMA-grade power extension cord extends a power connection up to 100 feet long. The NEMA 5-20P male to L5-20R female power cord has a maximum current rating of 20 amps. This power cable has an SJTOW-rated PVC jacket, which protects the cable from harsh environments such as oil and water splashes, sunlight, dirt, and general wear and tear. Make your online purchase right now to take advantage of our same-day shipping.

The NEMA-rated power extension cable suits building and construction, industrial automation, manufacturing, and field work applications. This NEMA 5-20P male to L5-20R female power cable has 3 strands. Our yellow-colored power cable is available in a length of 100 feet. This PCI082SJTOW-100FT power cord from L-com comes with a NEMA 5-20P male to L5-20R female connectors with an SJTOW-rated PVC jacket built with 12 AWG conductors. The 5-20P male to L5-20R female power cord is designed to withstand temperatures up to 105 deg C.

L-com has the largest in-stock selection of NEMA 5-20P male to L5-20R female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NEMA 5-20P to L5-20R power cords for your requirements.


Features
  • NEMA 5-20P to NEMA L5-20R Extension Cord
  • Used for larger devices rated for 20A max.
  • Twist Locking Connectors ensure that the connection will not be interrupted due to accidental disconnect, ensuring critical equipment remain online
  • Extend a power connection to reach an outlet 100 feet away
  • SJTOW jacket rated for outdoor use and oil resistance
  • Yellow Jacket for visibility

Application
  • Factory and automation
  • Construction Sites
  • Power Extension
  • Outdoor Performance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.