L-com

NEMA 5-20P to NEMA 5-20R, Power Cord, 10 AWG, 20 A, 125V, 15 FT

  • Picture of NEMA 5-20P to NEMA 5-20R, Power Cord, 10 AWG, 20 A, 125V, 15 FT
Picture of NEMA 5-20P to NEMA 5-20R, Power Cord, 10 AWG, 20 A, 125V, 15 FT
SKU N520P-N520R-20-15F
Available to Ship 8
Quantity Price
1 - 24 $64.99
25 - 49 $62.39
50 - 99 $60.44
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



L-Com's N520P-N520R-20-15F extension cord is designed for anyone needing to extend their power lines for high voltage equipment. This power cable is a NEMA 5-20P to NEMA 5-20R cable among the vast line of power cords from L-Com. By utilizing this N520P-N520R-20-15F power cord, you can lengthen power connections on equipment in large data centers and server rooms or anywhere that higher voltage power cords are needed. This 125-volt extension cord’s connectors come in black color with NEMA 5-20R connectors.

The N520P-N520R-20-15F power cable features 15 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 5-20P to NEMA 5-20R connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 15 FT feet N520P-N520R-20-15F is rated for 20 amps and 125 volts.

This NEMA 5-20P to NEMA 5-20R cord makes it easy to connect your devices to a power source. This N520P-N520R-20-15F power cable is built with PVC jackets that are water resistant. L-Com have the largest in-stock selection of multi-length power cords, and the N520P-N520R-20-15F is available for same-day shipment for domestic and international orders.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N520P-N520R-20-15F power cable. Contact L-Com's expert technical support for assistance with the 20 A 125 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N520P-N520R-20-15F power cable will be exact to spec.


Features
  • 15 Amp 250 Volt
  • Black PVC 105°C Jacket
  • 14 AWG Conductors
  • N6-20P to C13
  • Use with high power devices that require heavier guage wires

Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.