L-com

NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet

  • Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
  • Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
Picture of NEMA 5-20P - C13, SJTOW Power Cable, 125V, 15A, 14 AWG, 15 Feet
SKU OWN520C13-15-15F
Available to Ship 232
Quantity Price
1 - 24 $55.69
25 - 49 $53.46
50 - 99 $51.79
100 + Call Us
Price $55.69

All Prices are in US Dollars and do not include duties



The OWN520C13-15-15F power cord from L-com comes with a NEMA 5-20P male connector on one end and a C13 female connector on the other end. This AC power cable has SJTOW-rated PVC jackets which are oil and weather resistant. Our black-colored AC power cable has 3 strands. The power cord has a maximum current rating of 15 amps and can handle up to 125 volts. Our 15-foot-long power cable is built with 14 AWG conductors. Make your online purchase right now to take advantage of our same-day shipping.

This black-colored power cable is available in a length of 15 feet. Our power cable features a NEMA 5-20P and C13 receptacle making it perfect for powering PCs and fitting PDUs (Power Distribution Units). This OWN520C13-15-15F 5-20P to C13 power cord is built to withstand harsh environmental conditions. Our NEMA 5-20P male to C13 female power cable suits data centers, power supply, PC/servers, and industrial power applications. L-com’s NEMA 5-20P male to C13 female power cord has an SJTOW-rated PVC jacket. This NEMA 5-20P to C13 power cable is available in a 1 package quantity.

L-com has the largest in-stock selection of NEMA 5-20P male to C13 female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NEMA 5-20P to C13 power cords for your requirements.


Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • N5-20 to C13
  • SJTOW Jacket for Oil and Weather Resistance

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.