We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

NEMA 5-15P to Triple NEMA 5-15R W Splitter Cable, 14 AWG, LED Connectors, 6FT, Yellow

SKU PCI03W4-LED-6FT
Available to Ship 9
Quantity Price
1 - 24 $54.99
25 - 49 $52.24
50 - 99 $49.49
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



L-com’s PCI03W4-LED-6FT is a W splitter cable that efficiently splits one NEMA 5-15 plug into three NEMA 5-15 receptacles, reducing the need for multiple extension cords. This 6-foot long triple splitter power cable has LED connectors that indicate if power is connected, making it easy to check if power is lost. Our high-quality power cable connects up to three devices to one power source and is rated for a maximum current of 15 Amps. This yellow-colored W cable is weather-resistant, which makes it ideal for outdoor use.

This NEMA 5-15P to triple NEMA 5-15R power cable is built with 14 AWG conductors and has a PVC jacket of 0.519-inch diameter. With the help of our triple splitter cable, you can simplify your workspace by eliminating those extra bulky cords and unnecessary cable clutter. The PCI03W4-LED-6FT W cable from L-com is suitable for construction sites, server rooms, factory floors, and power extension applications. Additional dimensions and specifications for this heavy-duty splitter power cable are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of NEMA 5-15P to triple NEMA 5-15R W cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 14 AWG triple splitter power cable for your requirements.


Features
  • Triple splitter power cord to connect 3 devices to one outlet
  • Keeps outlets clean and clear of mess
  • Yellow SJW jacket for visibility and durability
  • Can be used outdoors
  • 125V and 15A rated for standard power needs

Application
  • Construction sites
  • Server rooms
  • Factory floors
  • Power extension


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.