L-com

NEMA 5-15P - NEMA 5-15R, SJTOW Power Cable, 125V, 15A, 6FT

  • Picture of NEMA 5-15P - NEMA 5-15R, SJTOW Power Cable, 125V, 15A, 6FT
  • Picture of NEMA 5-15P - NEMA 5-15R, SJTOW Power Cable, 125V, 15A, 6FT
  • Picture of NEMA 5-15P - NEMA 5-15R, SJTOW Power Cable, 125V, 15A, 6FT
Picture of NEMA 5-15P - NEMA 5-15R, SJTOW Power Cable, 125V, 15A, 6FT
SKU OWN515N515-15-6F
Available to Ship 26
Quantity Price
1 - 24 $21.19
25 - 49 $20.34
50 - 99 $19.71
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



L-com OWN515N515-15-6F is a NEMA 5-15P to NEMA 5-15R connector SJTOW power cable designed to withstand tough environmental conditions. Our extension cord is suitable for outdoor use or more extreme indoor environments like factory floors and shops. This power cord is available with added security like stress and movement so that the connector will not malfunction easily.

This power cable from L-com features a NEMA 5-15P plug and a NEMA 5-15R receptacle connector, making it perfect for powering PCs and fitting PDUs (Power Distribution Units). The OWN515N515-15-6F extension cord is made from SJTOW (Service Junior Thermoplastic Oil Resistant with Weather Resistant outer jackets), which is a high-quality and durable material that withstands changing temperatures and critical environments and provides excellent insulation. The SJTOW high-quality power cord is rated for 15 amp of current and 125 volt of power.

The L-com OWN515N515-15-6F server cord is 6-feet long, which provides ample room for users to connect their devices to an outlet where wall sockets are located at a fair distance from equipment. This 6-feet power cable features a NEMA 5-15P plug that easily connects to any standard outlet, and the NEMA 5-15R connector is compatible with different types of devices. The 125 volt high-voltage power cord is easy to use and is suitable for different applications, including factory automation, power supplies, industrial power stations, and data centers.

ShowMeCables has the largest in-stock selection of 15 amp, 6-feet power cords with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NEMA 5-15P to NEMA 5-15R connector SJTOW power cord for your requirements.


Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • N5-15 to N5-15
  • SJTOW Jacket for Oil and Weather Resistance

Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.