L-com

NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet

  • Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
  • Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
Picture of NEMA 5-15P to NEMA 5-15R, SJT 14 AWG x 3C 105 deg C- 100 Feet
SKU PCI034SJT-100FT
Available to Ship 5
Quantity Price
1 - 24 $159.99
25 - 49 $151.99
50 - 99 $143.99
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



The PCI034SJT-100FT power cord from L-com comes with a NEMA 5-15P male connector on one end and a 5-15R female connector on the other end. This SJT-rated extension power cord is built to withstand harsh environmental conditions. Our NEMA-grade power extension cord extends a power connection up to 100 feet long. The NEMA 5-15P male to 5-15R female power cord has a maximum current rating of 15 amps. This NEMA 5-15P male to 5-15R female power cable has 3 strands. Make your online purchase right now to take advantage of our same-day shipping.

This PCI034SJT-100FT power cord from L-com comes with a NEMA 5-15P male to 5-15R female connectors with an SJT-rated PVC jacket built with 14 AWG conductors. The NEMA-rated power extension cable suits building and construction, industrial automation, manufacturing, and field work applications. Our yellow-colored power cable is available in a length of 100 feet. This power cable has an SJT-rated PVC jacket, which protects the cable from general wear and tear. The 5-15P male to 5-15R female power cord is designed to withstand temperatures up to 105 deg C.

L-com has the largest in-stock selection of NEMA 5-15P male to 5-15R female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NEMA 5-15P to 5-15R power cords for your requirements.


Features
  • NEMA 5-15P to NEMA 5-15R Extension Cord
  • Extend a power connection to reach an outlet 100 feet away
  • SJT jacket rated for indoor use
  • Yellow Jacket for visibility

Application
  • PC/Server
  • Power Extension
  • Office and IT
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.