L-com

NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft

  • Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
  • Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
  • Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
  • Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
  • Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
Picture of NEMA 5-15 to IEC C19 Left Angle Power Cord, 15 Amp, 10ft
SKU PCS02L2-BLK-10F
Available to Ship 3
Quantity Price
1 - 24 $21.19
25 - 49 $20.34
50 - 99 $19.71
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



The PCS02L2-BLK-10F power cord from L-com comes with a NEMA 5-15 male connector on one end and a left-angle C19 female connector on the other end. This black-colored power cable is available in a length of 10 feet and has a diameter of 0.413 inches. Our high-quality cable has a maximum current rating of 15 Amps and can handle up to 125 Volts.

L-com’s NEMA 5-15 male to C19 female power cord has a PVC jacket of 0.413 inch diameter. Our 10-foot-long power cable is built with 12 AWG conductors. This cable's ability to handle high power loads, durable design, safety features, and global compatibility makes it essential for industries such as IT, telecommunications, healthcare, and industrial manufacturing.

Our NEMA 5-15 to C19 left-angle cable offers robust solutions for environments where standard cables can’t meet the power requirements. This PCS02L2-BLK-10F power cord can withstand temperatures ranging from 3 to 105 degrees C. Additional dimensions, specifications, and CAD drawings for this power cable are available on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of NEMA 5-15 to C19 left-angle power cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal power cable for your requirements.


Features
  • NEMA 5-15 to C19 connectors
  • Built with 12 AWG wire
  • Capable of 15A and 125V
  • Left Angle for tight spaces and better air flow

Application
  • Power
  • PC/Server
  • Powered Devices
  • Switch/Router


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.