L-com

N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet

  • Picture of N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet
  • Picture of N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet
  • Picture of N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet
  • Picture of N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet
Picture of N6-20P Male to N6-20R Female Outdoor Extension Cord, SJTOW, PVC, 25 Feet
SKU PCI101-25F
Available to Ship 9
Quantity Price
1 - 24 $109.99
25 - 49 $104.49
50 - 99 $98.99
100 + Call Us
Price $109.99

All Prices are in US Dollars and do not include duties



L-com’s PCI101-25F is a NEMA-grade power extension cord used to extend a power connection up to 25 feet long. This N6-20P male to N6-20R female power cord is outdoor-rated and has a SJTOW jacket. Our extension cable is ideal for harsh environments such as oil and water splashes, sunlight, dirt, and general wear and tear. This yellow power cable has a PVC jacket material with a 0.575-inch jacket diameter.

This PCI101-25F male-to-female extension cable from L-com has 10 AWG sizes and 3 strands. Our power cord is capable of handling 20A maximum current and 125V maximum DC voltage. Additional power extension cord specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of SJTOW extension cords for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect N6-20P to N6-20R power extension cords for your requirements.


Features
  • NEMA 6-20P to NEMA 6-20R Extension Cord
  • Used for larger devices rated for 250V 20A max.
  • Extend a power connection to reach and outlet 25 feet away
  • SJTOW jacket rated for outdoor use and oil resistance
  • Yellow Jacket for visibility

Application
  • Factory and automation
  • Construction Sites
  • Power Extension
  • Outdoor Performance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.