L-com

N5-20P - N5-20R Power Cord, 20A, 125V, 3 FT

  • Picture of N5-20P - N5-20R Power Cord, 20A, 125V, 3 FT
Picture of N5-20P - N5-20R Power Cord, 20A, 125V, 3 FT
SKU N520P-N520R-20-3F
Available to Ship 77
Quantity Price
1 - 24 $26.39
25 - 49 $25.33
50 - 99 $24.54
100 + Call Us
Price $26.39

All Prices are in US Dollars and do not include duties



L-Com’s N5-20P - N5-20R Power Cord N520P-N520R-20-3F is in stock and ready to ship on the same day of order. The 10AWG 3FT black power cord is designed to save space in crowded racks and enclosures. These 3 ft power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N5-20P - N5-20R Power Cord. The 3 ft power cable carries 20 amps of current along with the heavy 10-gauge wire. This black power cord is a N5-20P - N5-20R Power Cord with 20A, 125V and 3ft. length.

Contact L-Com’s expert technical support for assistance with the power cord and or any power cords. Download our N520P-N520R-20-3F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your N5-20P - N5-20R power cord will be exact to spec.

The power cord N520P-N520R-20-3F from L-Com comes in multiple lengths that provide design flexibility. The 3ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your N5-20P - N5-20R Power Cord N520P-N520R-20-3F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 20 Amp 125 Volt
  • Black PVC 105°C Water Resistant Jacket
  • 10 AWG Conductors
  • N5-20P to N5-20P
  • Use with high power devices that require heavier guage wires

Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.